Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Tria2000
Description
Vibration Damping Support Rectangular Rubber
Bill of material
27100 L.100 M12 100 135 165 12 12 500 NR/SBR 60 SH +/- 5 Zincata Bianca Zincato Bianco
Code
27100
Description
L.100 M12
B
100
mm
G
135
mm
H
165
mm
F
12 mm
M
12 mm
Load
500
Kg
Rubber
NR/SBR
Hardness
60 SH +/- 5
Screw
Zinc White
Plated
Zinc White
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices