Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Tria2000
Description
Vibration Damping Square Bell with nut Rubber
Bill of material
24119
Code
24119
Description
D.150 M16
A
150
mm
B
50
mm
D
M16
mm
F ( M )
12
mm
CF
132
mm
H
168
mm
S
4
mm
Load
1000
Kg
Rubber
NR/SBR
Hardness
60 SH +/- 5
Material
Zincato Bianco
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices