Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Tria2000
Description
Vibration Damping Bell with hole Rubber
Bill of material
2660
Code
2660
Description
D.60 Foro 10
A
60
mm
B
30
mm
D
10
mm
MxN
14x10
CF
76+85
mm
G
50
mm
L
106
mm
S
2
mm
Load
170
Kg
Rubber
NR/SBR
Hardness
60 SH +/- 5
Material
Zincato Bianco
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices